HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 3-Phase Wye 277/480V AC, Watertight
Image of 560C7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 3-Phase Wye 277/480V AC, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 3-Phase Wye 277/480V AC, Watertight

Brand: Bryant

Catalog ID: 560C7W

Replaced by: BRY560C7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 3-Phase Wye 277/480V AC, 4- Pole 5-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Female Connector Body
  • 60A 3-Phase Wye 277/480V AC
  • 4- Pole 5-Wire Grounding
  • Screw Terminals

Standard Product

General

Application

High Ampacity Connections

Catalog Number

560C7W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Insulation

Insulated Body

Item Type

Watertight

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786251977

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Voltage Rating

3 Phase Y 277/480 V

Voltage Rating Description

3 Phase Y 277/480V

Conductor Related

Conductor Range

#8 AWG to #2 AWG

Number of Conductors

5-Wire Grounding

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.