Brand: Bryant
Catalog ID: BRY560P5S
Application
High Ampacity Connections
Catalog Number
BRY560P5S
Color
Black
Environmental Conditions
IP44
Ingress Protection
IP44
Insulation
Insulated Body
Material
PBT
Mounting Type
Cord Mounted
Number Of Poles
4-POLE
Series
Splash Proof
Size
Standard
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Plug
UPC
781786784635
Amperage Rating
60 A
Current / Amperage Rating
60 A
Dielectric Strength
Withstand 3000V AC
Voltage - Maximum
600 VAC
Voltage Rating
347/600 VAC
Voltage Rating Description
347/600 VAC
Number Of Wires
5-WIRE
Wire Size
#6 AWG to #4 AWG
Industry Standard(s)
All constructions are UL Listed & cUL Listed, FileE14633, UL1686 Standard for Pin & Sleeve Configurations, VDE, CE
Nema Rating
Non-NEMA
Carton Quantity
5