HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 100A All Wire, Gray, Non-Metallic
Image of LR100 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 100A All Wire, Gray, Non-Metallic

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 100A All Wire, Gray, Non-Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LR100

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 100A All Wire, Gray, Non-Metallic

  • Industrial Grade
  • Replacement Parts
  • Locking Ring Kit

Watertight

General

Application

All 100 and 125 Amp

Catalog Number

LR100

Environmental Conditions

Watertight

EU RoHS Indicator

Item Type

Replacement Lock Ring Kit

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous: 75° C
  • Minimum Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Accessories

Specifications

  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Replacement Part - Replacement Lock Ring

Style

Fits all 100 and 125A

Type

Locking Ring

UPC

783585523354

Dimensions

Display Size

Standard Sized

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous: 75° C
  • Minimum Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10

Pallet Quantity

2160