HUBBELL
Image of HBL330C8V0DC PS, IEC, CONN, 2P3W, 30A 550VDC, MAT MOD
Discontinued

PS, IEC, CONN, 2P3W, 30A 550VDC, MAT MOD

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL330C8V0DC

PS, IEC, CONN, 2P3W, 30A 550VDC, MAT MOD

Data Center DC Rated Pin and Sleeve Devices - In today’s environmentally conscious world, energy savings is a pinnacle part of going green. DC (Direct Current) is being used to reduce power consumption and decrease the amount of infrastructure needed to energize specific types of data center equipment. Electrical devices provide a means of connecting DC power. Hubbell is the first manufacturer to introduce a series of IEC Pin and Sleeve devices configured for the UL1686 eight o’clock ground position for DC voltage (Disconnecting use only). Hubbell’s IEC DC rated pin and sleeve line has been qualified by UL to the requirements of DC voltage. The thermoset polyester contact carrier provide high resistance to electrical tracking, it withstands higher temperatures for this type of demanding application. The solid one-piece pins are machined from solid brass for longer life and reliable electrical contact. In addition, the heavy-duty external cord grips provide maximum cord retention to maintain secure terminations. Finally, the super tough, color coded, non-conductive V-0 rated PBT housing is heavy duty for safety and protecting the internal components.

  • Self-closing gasketed cover
  • Color coded housings for easy identification
  • Insulated non-metallic housing

General

Catalog Number

HBL330C8V0DC

Color

Black

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

DC Rated

Specifications

  • Arm Springs - Stainless Steel
  • Cord Clamps - Reinforced Thermoplastic Polyester
  • Cover Arms - Reinforced Thermoplastic Polyester
  • Glands - Solid Neoprene
  • Housing - Valox®

Style

Standard Service

Type

Watertight Connector Body

UPC

783585242316

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

550 VDC

Voltage Rating Description

550 VDC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146033

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions