HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Fused Mechanically Interlocked Receptacle, 30A 3-Phase Delta 250 V AC,
Image of HBL430MIF9W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Fused Mechanically Interlocked Receptacle, 30A 3-Phase Delta 250 V AC,

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Fused Mechanically Interlocked Receptacle, 30A 3-Phase Delta 250 V AC,

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL430MIF9W

Heavy Duty IEC Pin and Sleeve Industrial Grade Female Fused Mechanically Interlocked Receptacle, 30A 3-Phase Delta 250 V AC, 3-Pole 4-Wire Grounding

Fused Circuit-Lock® Pin and Sleeve Mechanical Interlocks - Hubbell Circuit-Lock® Pin and Sleeve mechanical Interlocks are a revolutionary design that incorporates a disconnect switch and pin and sleeve receptacle in a compact non-metallic unit. These devices offer maximum safety by preventing users from mating or breaking a circuit under load—Hubbell’s interlock mechanism detects the presence of a plug and prevents it from being removed when the switch is in the "ON" position. It features a high visibility red handle that can be locked in the OFF position to meet OSHA lockout/tagout regulations. The enclosure door can be locked to prevent unauthorized access. The rugged, corrosion-resistant Type 4X PBT enclosure features adjustable mounting feet for flexible installation, while the receptacle’s springloaded cover with gasket is dust tight and provides a watertight seal when turned and locked. The patented Plug-Check™ mechanism detects the presence of the plug. It operates as a clutch to engage the handle with the switch and captures the plug. This action prevents the plug from being removed until the switch is turned OFF.

  • Replaceable spring-loaded receptacle liftcover with gasket
  • Removable door for ease of wiring and installation
  • Plug-Check™ mechanism to detect the presence of plug

Watertight

General

Application

High Ampacity Connections

Catalog Number

HBL430MIF9W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Fused Mechanically Interlocked Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max Working Voltage - 600V AC
  • Environmental - Flammability - UL94-5VA and V-0 Classification
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +75°C
  • Min. Continuous -40°C
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External adjustment feet
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Fused

Specifications

  • Base and Top - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft - Brass
  • Shaft Seal - Neoprene

Style

Standard Service

Type

Mechanical Interlock

UPC

783585405957

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 240 VAC

Voltage Rating Description

3 Phase 240 VAC

Wattage

7500

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified
  • UL Listed for US and Canada

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max Working Voltage - 600V AC
  • Environmental - Flammability - UL94-5VA and V-0 Classification
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +75°C
  • Min. Continuous -40°C
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External adjustment feet
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions