text.skipToContent text.skipToNavigation

HBL5100PS1WR

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5100PS1WR

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Plug, 100A 600V AC, 3-Pole 4- Wire Grounding Style 1, Terminal Screws, Gray and Black, Watertight-

  • Locking ring provides UL Type 4X watertight, dust-tight seal
  • Catalog number and rating visible while in use
  • All-Brass sleeve contacts provide reliable electrical contact

Watertight

Product Details

General

Application Metallic with Nylon Shroud
Environmental Conditions Watertight
Item Type Male Plug- Reversed
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 4-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)
Series UL 1686 Class 1 Insulgrip®
Style Reversed Service,Style 1 Grounding
Type Watertight Plug
UPC 783585012476

Dimensions

Display Size Standard Sized

Electrical Ratings

Amperage Rating 100 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 100 A
Current Rating 100 A
Voltage Rating 600 VAC/250 VDC
Voltage Rating Description 600V AC/250V DC

Conductor Related

Cord Type All Portable
Number Of Wires 5-Wire
Wire Size #4 AWG to #2 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to CSA Spec. C22.2 No. 159
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682,UL 50, and UL 1010
Nema Rating Non-NEMA

Logistics

Carton Quantity 6

Resources/Downloads

Videos

Insulgrip Twist-Lock and Straight Blade Devices

Installation/Instruction Manual (IOM)