HUBBELL
WBP_HBL5200CS1W_PRODIMAGE
WBP_HBL5200CS1W_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
WBP_HBL430CS2W_app_PRODIMAGE
+1
WBP_HBL430CS2W_app-2_PRODIMAGE

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 200A 600V AC, TerminalScrews and Black, Watertight

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5200CS1W

Heavy Duty Insulgrip Pin and Sleeve Devices, Industrial Grade Female Connector Body, 200A 600V AC, 4-Pole 5-Wire Grounding, Terminal Screws, Watertight.

  • Watertight neoprene sealing glands for reliable seal
  • Spring-Loaded, gasketed cover for dust-tight seal
  • Pin chamber confines arcing within the interior chamber

Étanchéité

Product details

General

Application

Catalog Number

HBL5200CS1W

Environmental Conditions

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Series

UL 1686 Class 1 Insulgrip®

Specifications

  • Clamp Nut - Nickel Plated Brass
  • Connector Shroud - Epoxy Painted Aluminum
  • Cord Clamps - Rynite® SST35
  • Gland - Neoprene
  • Housing - Valox® 357

Style

Standard Service, Style 1

Temperature Rating

Maximum continu : 75° C ; Minimum continu : -40° C sans impact, -25° avec impact.

Type

UPC

783585011585

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

200 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

200 A

Current Rating

200 A

Voltage Rating

600 VAC/250 VDC

Voltage Rating Description

600V AC/250V DC

Conductor Related

Conductor Range

#1 AWG to #250 MCM

Number of Conductors

5-Wire Grounding

Number Of Wires

5-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to CSA Spec. C22.2 No. 182.1
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1