HUBBELL
Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 30A 5- Wire Style 1
Image of IN530MS1 Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 30A 5- Wire Style 1
Image of IN530MS1 Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 30A 5- Wire Style 1

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 30A 5- Wire Style 1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IN530MS1

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 30A 5- Wire Style 1, Furnished with Screws, Black Thermoset Polyester

  • Molded thermoset polyester contact carrier
  • Shroud protects contact sleeves from deforming due to physical abuse

Watertight

General

Catalog Number

IN530MS1

Environmental Conditions

Watertight

Item Type

Replacement Interior

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous: 75° C
  • Minimum -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Product Family

Accessories

Specifications

  • Assembly Screws - Stainless Steel
  • Contact Carrier - Thermoset Polyester
  • Gaskets - Neoprene
  • Ground Sleeve - Brass
  • Hinge Spring - Stainless Steel

Style

For Plugs, Style 1

Type

Replacment Interior

UPC

783585324043

Dimensions

Display Size

Standard Sized

Weight

0.45 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Voltage Rating

600/250V AC/DC V

Voltage Rating Description

600/250V AC/DC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous: 75° C
  • Minimum -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10