HUBBELL
Straight Blade Devices, Receptacles, Single, CG, 15A 125V, Orange
Image not found
Image not found
Discontinued

Straight Blade Devices, Receptacles, Single, CG, 15A 125V, Orange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SR15IG

Straight Blade Devices, Receptacles, Single, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Orange, Single Pack

  • Receptacles
  • Single
  • Commercial Grade
  • 2-Pole 3-Wire Grounding

Isolated Ground

General

Application

Select-Spec Devices

Catalog Number

SR15IG

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585328898

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Logistics

Carton Quantity

10