HUBBELL
Straight Blade Devices, Receptacles, Single, Hospital Grade, 20A 250V, 2-Pole 3-Wire Grounding, Back and Side Wired, 6-20R, Orange, Single Pack
Image of 8410IG Straight Blade Devices, Receptacles, Single, Hospital Grade, 20A 250V, 2-Pole 3-Wire Grounding, Back and Side Wired, 6-20R, Orange, Single Pack

Straight Blade Devices, Receptacles, Single, Hospital Grade, 20A 250V, 2-Pole 3-Wire Grounding, Back and Side Wired, 6-20R, Orange, Single Pack

Brand: Bryant

Catalog ID: 8410IG

Straight Blade Devices, Receptacles, Single, Hospital Grade, 20A 250V, 2-Pole 3-Wire Grounding, Back and Side Wired, 6-20R, Orange, Single Pack

  • Single
  • Hospital Grade
  • 20A 250V
  • 2-Pole 3-Wire Grounding
  • Back and Side Wired

Isolated Ground

General

Application

Hospital Grade

Catalog Number

8410IG

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Hospital Grade

Style

Finder Groove Face

Type

Single Receptacle

UPC

781786731431

Dimensions

Dimensions

3.28 in x 1.38 in x 0.91 in

Display Size

Standard Sized Product

Height

0.91 in

Length

3.28 in

Weight

0.15 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

5000

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

6-20R

Logistics

Carton Quantity

10