HUBBELL
Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, Hospital Grade, 15A 125V, 6 Outlet, 350 Joules, 15' Cord, Office White
Image of HBL6PSHG Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, Hospital Grade, 15A 125V, 6 Outlet, 350 Joules, 15' Cord, Office White
Image of HBL6PSHG Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, Hospital Grade, 15A 125V, 6 Outlet, 350 Joules, 15' Cord, Office White
Image of HBL6PSHG Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, Hospital Grade, 15A 125V, 6 Outlet, 350 Joules, 15' Cord, Office White
Discontinued

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, Hospital Grade, 15A 125V, 6 Outlet, 350 Joules, 15' Cord, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6PSHG

Replaced by:

HBL6HG6

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, Hospital Grade, 15A 125V, 6 Outlet, 350 Joules, 15' Cord, Office White

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Yellow color for high visibility and metal housing
  • 350 joules, 6 foot cord, wire management

6' Cord

General

Catalog Number

HBL6PSHG

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Performance

  • Electrical - Max Surge Current - 30.0kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Specifications

  • Color - Black
  • Cord Length - 6 Inch
  • Housing - Metal

UPC

783585451305

Dimensions

Display Size

450 Joules

Weight

2.4 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Indicator(s) Type

LED Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Performance

  • Electrical - Max Surge Current - 30.0kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Logistics

Carton Quantity

10