HUBBELL
Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 7 Oulet, 150 Joules, 6' Cord, Office White
Image of HBL7PS1050A Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 7 Oulet, 150 Joules, 6' Cord, Office White

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 7 Oulet, 150 Joules, 6' Cord, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7PS1050A

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 7 Oulet, 150 Joules, 6' Cord, Office White

  • 1050 joule, 6 foot cord, $5,000 down-line warranty
  • Tamper tamper resistant shutters.

6' Cord

General

Application

7 Outlet, Standard Devices

Catalog Number

HBL7PS1050A

Color

Office White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

Number Of Outlets

7

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Performance

  • Electrical - Max Surge Current - 19.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Series

Economy Surge Strips

Specifications

  • Color - Off. White
  • Height - 1.85" (47.0)
  • Housing - ABS
  • Length - 14.75" (374.7)
  • Width - 2.36" (59.9)

Type

Non-Metallic

UPC

783585120553

Dimensions

Display Size

1050 Joules

Electrical Ratings

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Conductor Related

Cord Length

6 ft

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Operational

Indicator(s) Type

LED Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Performance

  • Electrical - Max Surge Current - 19.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Configuration

Number Of Outlets

7

Logistics

Carton Quantity

10

Pallet Quantity

420