HUBBELL
WBP_HBL8PS2100DA_PRODIMAGE
WBP_HBL8PS2100DA_PRODIMAGE
Discontinued

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8-Outlet with Telephone/Satellite, 2100 Joules, 6' Cord, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL8PS2100DA

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8-Outlet with Telephone/Satellite, 2100 Joules, 6' Cord, Office White

  • 1050 joule, 6 foot cord, $5,000 down-line warranty
  • Tamper tamper resistant shutters.

6' Cord

Product details

General

Catalog Number

HBL8PS2100DA

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Performance

  • Electrical - Max Surge Current - 39.0kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Specifications

  • Color - Off. White
  • Cord Length - 6 Inch
  • Housing - ABS
  • Joule Rating - 2100
  • No.of Outlets - 8

UPC

783585120591

Dimensions

Display Size

2100 Joules

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Logistics

Carton Quantity

20

Resources and downloads