HUBBELL
Straight Blade Devices, Receptacles, Duplex, SNAPConnect®, Surge supression, Tamper-Resistant, LED Indicator, 15A 125V, 5-15R
Image of SNAP5262S Straight Blade Devices, Receptacles, Duplex, SNAPConnect®, Surge supression, Tamper-Resistant, LED Indicator, 15A 125V, 5-15R

Straight Blade Devices, Receptacles, Duplex, SNAPConnect®, Surge supression, Tamper-Resistant, LED Indicator, 15A 125V, 5-15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP5262S

Straight Blade Devices, Receptacles, Duplex, SNAPConnect®, 2-Pole 3-Wire Grounding, Surge supression, Tamper-Resistant, LED Indicator, 15A 125V, 5-15R, Nylon,Blue

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Audible SNAP, indicates solid connection
  • Reduces installation time
  • Surge supression, Tamper-Resistant, LED Indicator

Quick Connect- SNAPConnect®, Tamper Resistant, Surge Supression, LED Indicator

General

Application

Extra Heavy Duty Specification Grade

Catalog Number

SNAP5262S

Color

Blue

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

Smooth Face

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

SNAPConnect® Series

Specifications

  • Base Material - Nylon
  • Contact Design - Tandem Modified Bypass
  • Face Material - Nylon
  • Mounting Strap - .050" (1.3) Steel-Zinc Coated
  • Power Contact - .031" (.8) Brass

Style

Smooth Face

Type

Surge Protection Receptacle

UPC

783585252018

Dimensions

Dimensions

3.28 in x 1.75 in x 1.75 in

Display Size

Standard Sized Product

Height

1.75 in

Length

3.28 in

Weight

0.2 lb

Width

1.75 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Connectorized

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Logistics

Carton Quantity

10