
Brand: Hubbell Wiring Device-Kellems
Catalog ID: LCD0108DLA
Catalog Number
LCD0108DLA
Lamp Type
0-10 V LED Lamps with or without Ballast
UPC
783585565781
Depth
2.0 in. in
Height
2 in
Width
2 in
Current / Amperage Rating
0-10 V / 10 A
Frequency Rating
60 Hz
Input Voltage
120 / 277 VAC
Output Voltage
0-10 V
Voltage Rating
120 V
Number Of Poles
1, 3, 4
Carton Quantity
10