HUBBELL
Image of LCD300DW Lighting Controls Residential Rocker Dimmer Switch, 300W LED/CFL, 600W Incandescent 2.5A - Single Pole, Three Way, 120VAC, White
Image of LCD300DW Lighting Controls Residential Rocker Dimmer Switch, 300W LED/CFL, 600W Incandescent 2.5A - Single Pole, Three Way, 120VAC, White
Image of LCD300DW Lighting Controls Residential Rocker Dimmer Switch, 300W LED/CFL, 600W Incandescent 2.5A - Single Pole, Three Way, 120VAC, White
Image of LCD300DW Lighting Controls Residential Rocker Dimmer Switch, 300W LED/CFL, 600W Incandescent 2.5A - Single Pole, Three Way, 120VAC, White
+4
Image of LCD300DW Lighting Controls Residential Rocker Dimmer Switch, 300W LED/CFL, 600W Incandescent 2.5A - Single Pole, Three Way, 120VAC, White

Lighting Controls Residential Rocker Dimmer Switch, 300W LED/CFL, 600W Incandescent 2.5A - Single Pole, Three Way, 120VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LCD300DW

Take control of the lighting ambiance in your home while reducing your energy footprint by combining our Rocker Dimmer Switch with efficient LED light bulbs. Designed to work with a full range of LED/CFL and even traditional Incandescent bulbs using digital trim adjust to reduce flicker and offer the best range of light use. Enjoy added convenience with in-use Indicator light. Customize the feel and comfort of your home's lighting with Hubbell's Residential Dimmers.

  • Trim Adjustment for Fine Tuning
  • In-use Indicator Light
  • Digital Circuit Controlled
  • Decorator Rocker Styling
  • UL/cUL listed

Product details

General

Catalog Number

LCD300DW

Lamp Type

Most Bulbs, Dimmable

Number Of Poles

1, 3, 4

UPC

783585565866

Dimensions

Depth

2.0 in. in

Height

2 in

Width

2 in

Electrical Ratings

Current / Amperage Rating

300W / 2.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Output Voltage

120 VAC

Voltage Rating

120 VAC

Logistics

Carton Quantity

10

Resources and downloads