
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RDVCL153PW
Application - For Use On
Only use with Compatible Dimmable Bulbs
Catalog Number
RDVCL153PW
Color
White
Construction
Metal Strap, Polycarbonate Front
Environmental Conditions
Indoor Use Only
EU RoHS Indicator
No
Material - Mounting Hardware
Screws and Wire connectors included
Number of Gang(s)
1-Gang
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation
Vertical
Specifications
Style
Rocker Dimmer
Type
LED/CFL
UPC
883778304545
Depth
1.3 in
Height
4.1 in
Width
2.2 in
Amperage Rating
1.25 A
Current Amperage Description
1.25 A
Voltage Rating
120 VAC
Voltage Rating Description
120V AC
Wattage
150 W
Number Of Poles
Single Pole / 3-Way
Environmental Conditions
Indoor Use Only
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Number of Gang(s)
1-Gang
Orientation
Vertical
Carton Quantity
6
Pallet Quantity
2592