HUBBELL
Image of RSFSQFW TradeSelect, Switches and Lighting Control, Residential Grade, Motor Speed Control, Slider Type, Single Pole, 1.5A 120V AC, White

TradeSelect, Switches and Lighting Control, Residential Grade, Motor Speed Control, Slider Type, Single Pole, 1.5A 120V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RSFSQFW

tradeSELECT® Residential Grade, Motor Speed Control, Slider Type, Single-Pole, 1.5A 120V AC

  • Residential Grade
  • Motor Speed Control
  • Slider Type

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RSFSQFW

Color

White

Construction

Environmental Conditions

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Fan Speed Controls
  • Termination - Single Pole

Style

Slider Fan Control

Type

Fan Control

UPC

883778116520

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.5 A

Current Amperage Description

1.5 A

Voltage Rating

120 VAC

Wattage

180 W

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole

Orientation

Vertical

Logistics

Carton Quantity

6