HUBBELL
Image of RAY600PLA Switches and Lighting Controls, Dimmer, Toggle, Single Pole, 600W 120V AC, Light Almond
Image of RAY600PLA Switches and Lighting Controls, Dimmer, Toggle, Single Pole, 600W 120V AC, Light Almond
Discontinued

Switches and Lighting Controls, Dimmer, Toggle, Single Pole, 600W 120V AC, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAY600PLA

Switches and Lighting Controls, Dimmer, Toggle, Single Pole, 600W 120V AC, Light Almond

  • No Neutral Required
  • Low End Adjustment for Fine Tuning
  • Traditional Toggle Styling Available

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RAY600PLA

Color

Light Almond

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Toggle Preset Dimmers
  • Termination - Single Pole

Style

Toggle Dimmer

Type

Incandescent

UPC

883778116834

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

600 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads