WBP_RAY10PW_PRODIMAGE
WBP_RAY10PW_PRODIMAGE
Discontinued

Switches and Lighting Controls, Dimmer, Toggle, Three Way, 600W 120V AC , White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RAY603PW

Switches and Lighting Controls, Dimmer, Toggle, Three Way, 600W 120V AC , White.

Product details

General

Application - For Use On
Only use with Compatible Dimmable Bulbs
Color
Construction
Metal Strap, Polycarbonate Front
Environmental Conditions
Indoor Use Only
EU RoHS Indicator
No
Number of Gang(s)
1-Gang
Number Of Poles
3-Way
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation
Vertical
Style
Toggle Dimmer
Type
Incandescent
UPC
883778116841

Dimensions

Depth
1.3 in
Height
4.1 in
Width
2.2 in

Electrical Ratings

Amperage Rating
5 A
Voltage Rating
120 VAC
Voltage Rating Description
120V AC
Wattage
600 W

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
6

Resources and downloads