Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR450F
Enhance your home with the TradeSelect 4-Prong Dryer Outlet, designed for high-capacity appliances. This 50A, 125/250V outlet features a 3-pole, 4-wire grounding setup for safe and secure connections, ideal for powering heavy-duty appliances. Its sleek, flush mount design in black offers a modern look while ensuring durability and ease of installation. Perfect for both renovations and new installations, this outlet provides reliable and efficient power delivery.
This 4-Prong Dryer Outlet features a one-piece design with sequenced contacts for superior safety and reliability, ensuring a secure and efficient power connection.
Application
Residential Range and Dryer Devices
Catalog Number
RR450F
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Heavy Duty
Style
Smooth Face
Type
Single Receptacle
UPC
883778100741
Display Size
Standard Sized Product
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
12500
Number Of Wires
4-Wire
Wire Size
#6 AWG
Industry Standard(s)
UL Listed
Nema Rating
14-50R
Carton Quantity
10
Pallet Quantity
2800