HUBBELL
Image of RRD15EGY RESI DUP DEC RCPT 15A 125V 8 HOLE GY
Image of RRD15EGY RESI DUP DEC RCPT 15A 125V 8 HOLE GY
Discontinued

RESI DUP DEC RCPT 15A 125V 8 HOLE GY

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD15EGY

RESI DUP DEC RCPT 15A 125V 8 HOLE GY

  • Duplex Receptacle
  • 15A 125V 8 HOLE GY

Self Grounding

Product details

General

Application

Residential Receptacles

Catalog Number

RRD15EGY

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778300981

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Eight Push Wire Holes

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads