Brand: Hubbell Wiring Device-Kellems
Catalog ID: RJ650BKTR
Tamper Resistant 15A 125V Receptacle
Application
Ideal for flat panels TVs
Catalog Number
RJ650BKTR
Color
Black
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Per TIA
UPC
883778302466
Connectivity
Terminal Screws for Receptacle
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Nema Rating
5-15R
Temperature Rating
Per TIA
Carton Quantity
10