


Brand: Hubbell Wiring Device-Kellems
Catalog ID: RRD155GY
Self Grounding
Application
Residential Receptacles
Catalog Number
RRD155GY
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Decorator Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778300691
Display Size
Standard Sized Product
Weight
0.1 lb
Amperage Rating
15 A
Connectivity
Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
250V kV
Voltage Rating Description
250V kV
Wattage
3750 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
6-15R
Carton Quantity
10