HUBBELL
TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory
Image of RRD201I TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD201I

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

  • Single Decorator Receptacle
  • Self Grounding
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD201I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778100369

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-20R

Logistics

Carton Quantity

10