HUBBELL
TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Black
Image of RRD205BK TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Black

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD205BK

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Black

  • Single Decorator Receptacle
  • Self Grounding
  • 20A 250V
  • 2-Pole 3-Wire Grounding

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD205BK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778300776

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

5000

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

6-20R

Logistics

Carton Quantity

10