HUBBELL
TradeSelect, Straight Blade Devices, Duplex Receptacle, Residential Grade, 15A 125V, 5-15R, Weather Resistant/Tamper Resistant
Image of RR15SGYWRTR TradeSelect, Straight Blade Devices, Duplex Receptacle, Residential Grade, 15A 125V, 5-15R, Weather Resistant/Tamper Resistant

TradeSelect, Straight Blade Devices, Duplex Receptacle, Residential Grade, 15A 125V, 5-15R, Weather Resistant/Tamper Resistant

Brand: Bryant

Catalog ID: RR15SGYWRTR

TradeSelect, Straight Blade Devices, Duplex Receptacle, Residential Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Weather Resistant/Tamper Resistant, Gray

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Weather Resistant and Tamper Resistant

General

Application

Residential Grade

Catalog Number

RR15SGYWRTR

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

883778303906

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

5-15R

Logistics

Carton Quantity

10