Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR201W
Self Grounding
Application
Catalog Number
RR201W
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Specifications
UPC
883778100277
Display Size
Standard Sized Product
Amperage Rating
20 A
Connectivity
Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
2500
Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #10 AWG
Nema Rating
5-20R
Carton Quantity
10
Pallet Quantity
9000