WBP_RR15QITR_PRODIMAGE
WBP_RR15QITR_PRODIMAGE
play
Tamper-Resistant Receptacles
play
Tradeselect Devices

TradeSelect, Straight Blade Receptacles, Residential Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 8 Hole Push-In Wiring, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR15QITR

tradeSELECT® Straight Blade Residential Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 8 Hole Push-In Wiring

Tamper Resistant- Self Grounding, Quick Thread

Product details

General

Application
  • Residential Receptacles
Color
  • Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Traditional Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only
UPC
883778301599

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
15 A
Connectivity
Push and Side Wire
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
1875

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed E2186
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
9000

Resources and downloads

Specifications

Videos

play
Tamper-Resistant Receptacles
play
Tradeselect Devices

Engineering Drawing