Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR374W
Application
Catalog Number
RR374W
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Snap-In Receptacles
Material
Thermoplastic
Material - Mounting Hardware
Snap-In
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Mechanical - Terminal Accommodation - #14 AWG 6 inch AWM/TEW FT1 105°C 600V on black and white leads, #14 AWG 6 inch AWM/TEW FT1 600V on green lead
Series
Lampholder Accessories
Type
Snap-In Receptacles
UPC
883778304231
Display Size
Standard Sized Product
Amperage Rating
15 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
1875
Number Of Wires
3-Wire Grounding
Wire Size
#16 AWG to #14 AWG
Nema Rating
5-15R
Carton Quantity
10