HUBBELL
Image of RC101I Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Single Pole Toggles, 15A 120V AC, Self Grounding, Side Wired, Ivory

Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Single Pole Toggles, 15A 120V AC, Self Grounding, Side Wired, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RC101I

Two Single-Pole Toggle Combination Device, Residential, 15A 120V AC, Self Grounding, Side Wired

  • Quiet snap action mechanism
  • Self-grounding staple is standard
  • Elongated strap with continuous plaster ears

Standard Product

General

Action

Snap Switch

Actuator

Toggle

Application

Residential

Catalog Number

RC101I

Color

Contact Configuration

Two Position

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

UPC

883778109782

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Voltage Rating

120 VAC

Wattage

1800

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Action

Snap Switch

Actuator

Toggle

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Configuration

Number Of Poles

2) Single Pole

Logistics

Carton Quantity

10

Pallet Quantity

7200