HUBBELL
Image of RS115ILC TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Single Pole, 15A 120V AC, Clear
Image of RS115ILC TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Single Pole, 15A 120V AC, Clear
play
Tradeselect Devices

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Single Pole, 15A 120V AC, Clear

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS115ILC

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Single Pole, 15A 120V AC, Clear

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

Product details

General

Catalog Number

RS115ILC

Color

EU RoHS Indicator

Yes

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778100956

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Media

Videos

play
Tradeselect Devices