HUBBELL
TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Clear
Image of RS315ILC TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Clear

TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Clear

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS315ILC

TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Clear

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS315ILC

EU RoHS Indicator

Yes

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778100994

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10