HUBBELL
WBP_RS315ILLA_PRODIMAGE
WBP_RS315ILLA_PRODIMAGE
play
Tradeselect Devices

TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RS315ILLA

TradeSelect, Switches and Lighting Controls, Toggle, Illuminated, Three Way, 15A 120V AC. Light Almond

Product details

General

Catalog Number

RS315ILLA

EU RoHS Indicator

Yes

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778119354

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Resources and downloads

Installation Manuals

Videos

play
Tradeselect Devices