
Brand: Bryant
Catalog ID: HBL15FBW
Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.
Catalog Number
HBL15FBW
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
15 Series
Style
Replacement Body, Male
Type
Accessory
UPC
783585458854
Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Carton Quantity
25