HUBBELL
Single Pole Products, Male Device Cap, 150 Amp Series, Black
Image of HBL15MCAPBK Single Pole Products, Male Device Cap, 150 Amp Series, Black

Single Pole Products, Male Device Cap, 150 Amp Series, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15MCAPBK

Single Pole Products, Male Device Cap, 150 Amp Series, Black

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Male Device Cap
  • 150 Amp Series
  • Black

General

Catalog Number

HBL15MCAPBK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

15 Series

Style

Male

Type

Protective Cap

UPC

783585458472

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25