

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL15MRGN
Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
HBL15MRGN
Color
Green
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Male Inlet
Material
Brass/Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
15 Series
Specifications
Style
Double Set Screw Male
Type
Receptacle
UPC
783585458168
Display Size
Standard Sized Product
Weight
0.25 lb
Amperage Rating
150 A
Connectivity
Double Set Screw
Current / Amperage Rating
150 A
Current Rating
150 A
Phase
Single Phase
Voltage Rating Description
600V AC/DC
Wattage
90000 W
Number Of Poles
1-Pole
Number Of Wires
None
Wire Size
#4 AWG Type SC/PPC Wire
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
Non-NEMA
Performance
Carton Quantity
25
Pallet Quantity
4000