HUBBELL
High Ampacity Products, Single Pole, Series 18, Female Plug, 300A 600V AC/DC Max, Blue
Image of HBL18300FBL High Ampacity Products, Single Pole, Series 18, Female Plug, 300A 600V AC/DC Max, Blue

High Ampacity Products, Single Pole, Series 18, Female Plug, 300A 600V AC/DC Max, Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL18300FBL

High Ampacity Products, Single Pole,Series 18, Female Plug, 300A 600V AC/DC Max, Blue

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

General

Catalog Number

HBL18300FBL

Color

Blue

EU RoHS Indicator

Contact Manufacturer

Series

18 Series

Style

Female

Type

Plugs

UPC

783585539393

Electrical Ratings

Amperage Rating

300 A

Current / Amperage Rating

300 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10