HUBBELL
High Ampacity Products, Single Pole, Series 18, Male Plug, 300A 600V AC/DC Max, Red
Image of HBL18300MR High Ampacity Products, Single Pole, Series 18, Male Plug, 300A 600V AC/DC Max, Red

High Ampacity Products, Single Pole, Series 18, Male Plug, 300A 600V AC/DC Max, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL18300MR

High Ampacity Products, Single Pole,Series 18, Male Plug, 300A 600V AC/DC Max, Red

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

  • Easy Grip Housing
  • Non-Conductive Retaining Screw locks contacts in place
  • Large Raised Alignment Arrow aids in the mating of devices

General

Catalog Number

HBL18300MR

Color

Red

EU RoHS Indicator

Contact Manufacturer

Series

18 Series

Style

Male

Type

Plugs

UPC

783585539300

Electrical Ratings

Amperage Rating

300 A

Current / Amperage Rating

300 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10