HUBBELL
High Ampacity Products, Single Pole, Series 18, Female Plug, 400A 600V AC/DC Max, Green
Image of HBL18400FGN High Ampacity Products, Single Pole, Series 18, Female Plug, 400A 600V AC/DC Max, Green
Image of HBL18400FGN High Ampacity Products, Single Pole, Series 18, Female Plug, 400A 600V AC/DC Max, Green

High Ampacity Products, Single Pole, Series 18, Female Plug, 400A 600V AC/DC Max, Green

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL18400FGN

High Ampacity Products, Single Pole,Series 18, Female Plug, 400A 600V AC/DC Max, Green

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

General

Catalog Number

HBL18400FGN

Color

Green

EU RoHS Indicator

Product Family

18 Series

Style

Female

Type

Plugs

UPC

783585539539

Dimensions

Weight

0.55 lb

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10