HUBBELL
Single Pole Devices,IG,Male,Plug,300A,600V AC/DC,Black
Image of HBL300MBK Single Pole Devices,IG,Male,Plug,300A,600V AC/DC,Black
Image of HBL300MBK Single Pole Devices,IG,Male,Plug,300A,600V AC/DC,Black
Image of HBL300MBK Single Pole Devices,IG,Male,Plug,300A,600V AC/DC,Black
Image of HBL300MBK Single Pole Devices,IG,Male,Plug,300A,600V AC/DC,Black
+2
Image of HBL300MBK Single Pole Devices,IG,Male,Plug,300A,600V AC/DC,Black

Single Pole Devices,IG,Male,Plug,300A,600V AC/DC,Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL300MBK

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male, Plug, 300A, 600V AC/DC, Single Conductor, Double Set Screws, Black

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Insulgrip® Style Housing for Superior Gripping
  • Non-Conductive Retaining Screw locks contacts in place
  • Large Raised Alignment Arrow aids in the mating of devices

General

Catalog Number

HBL300MBK

Color

Black

EU RoHS Indicator

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #6 to 2/0 AWG

Product Family

16 Series

Specifications

  • Base Compound - Thermoplastic Elastomer
  • Contact Material - Brass
  • Retaining Screw Material - Nylon

Style

Male

Type

Plugs

UPC

783585112084

Dimensions

Weight

0.79 lb

Electrical Ratings

Amperage Rating

300 A

Current / Amperage Rating

300 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Operational

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #6 to 2/0 AWG

Logistics

Carton Quantity

10

Pallet Quantity

1800