HUBBELL
Single Pole Devices, Industrial Grade, Male, Plug, 300A, 600V AC/DC, Single Conductor, Double Set Screws, Black, 50 Piece Bulk Pack
Image of HBL300MBKM1 Single Pole Devices, Industrial Grade, Male, Plug, 300A, 600V AC/DC, Single Conductor, Double Set Screws, Black, 50 Piece Bulk Pack

Single Pole Devices, Industrial Grade, Male, Plug, 300A, 600V AC/DC, Single Conductor, Double Set Screws, Black, 50 Piece Bulk Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL300MBKM1

Single Pole Devices, Industrial Grade, Male, Plug, 300A, 600V AC/DC, Single Conductor, Double Set Screws, Black, 50 Piece Bulk Pack

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Insulgrip® Style Housing for Superior Gripping
  • Non-Conductive Retaining Screw locks contacts in place
  • Large Raised Alignment Arrow aids in the mating of devices

General

Catalog Number

HBL300MBKM1

Series

16 Series

Style

Male

Type

Plugs

UPC

783585578705

Logistics

Carton Quantity

50

Pallet Quantity

2750