HUBBELL
Image of HBL400RCF Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Replacement Contact, 400A 600V AC/DC, Single Conductor, Double Set Screws, Brass

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Replacement Contact, 400A 600V AC/DC, Single Conductor, Double Set Screws, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL400RCF

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Replacement Contact, 400A 600V AC/DC, Single Conductor, Double Set Screws, Brass

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Female
  • Replacement Contact

General

Catalog Number

HBL400RCF

EU RoHS Indicator

Yes

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - Accessories
  • Retaining Screw Material - Nylon

Style

Replacement Contacts

Type

Accessory

UPC

783585112343

Electrical Ratings

Amperage Rating

400 A

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 498 And UL1691

Logistics

Carton Quantity

20