HUBBELL
Single Pole Products, 300/400A Series, Receptacle, Angled, Buss Connection, Red
Image of HBLFRABR Single Pole Products, 300/400A Series, Receptacle, Angled, Buss Connection, Red

Single Pole Products, 300/400A Series, Receptacle, Angled, Buss Connection, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFRABR

Single Pole Products, 300/400A Series,Receptacle, Angled, Buss Connection, Red

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • 300/400A SeriesAngled
  • Buss Connection

General

Catalog Number

HBLFRABR

Color

Red

EU RoHS Indicator

Contact Manufacturer

Series

16 Series

Style

Bus Bar Mount Female

Type

Angled Receptacle

UPC

783585511795

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25