text.skipToContent text.skipToNavigation

HBLFRAY

by multiple brands 

Catalog ID: HBLFRAY

Single Pole Products, 300/400A Series,Receptacle, Angled, Double Set Screw, Yellow

Product Details

General

Color Yellow
Series Series 16
Style Double Set Screw Female
Type Angled Receptacle
UPC 783585511498

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/DC

Logistics

Carton Quantity 25