HUBBELL
Heavy Duty Products, Single Pole Devices, Industrial Grade, Male-Female-Female-Female, Tri-Tap, 300/400A 600V AC/DC, Single Conductor, Pre-Wired, Red
Image of HBLM3FR Heavy Duty Products, Single Pole Devices, Industrial Grade, Male-Female-Female-Female, Tri-Tap, 300/400A 600V AC/DC, Single Conductor, Pre-Wired, Red

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male-Female-Female-Female, Tri-Tap, 300/400A 600V AC/DC, Single Conductor, Pre-Wired, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLM3FR

Heavy Duty Single Pole Industrial Grade Male-Female-Female-Female, Tri-Tap, 300/400A 600V AC/DC, Single Conductor, Pre-Wired

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Male-Female-Female-Female
  • Tri-Tap

Standard Product

General

Application

High Ampacity

Catalog Number

HBLM3FR

Color

Red

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated Body

Item Type

Tri-Taps

Material

Brass and Elastomer

Number Of Pins

1) In, 3) Out- Male-Female-Female-Female

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

16 Series

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - T's" and Tri-Taps
  • Tee and Tap Type - Tri-Tap

Style

3-Fer Male-Female-Female-Female

Type

Tees and 3-Fers

UPC

783585112800

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Current Rating

400 A

Voltage Rating Description

600V AC/DC

Wattage

360000

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 498 And UL1691

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Configuration

Number Of Pins

1) In, 3) Out- Male-Female-Female-Female

Logistics

Carton Quantity

10