HUBBELL
Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Male Device Cap, For 300/400A, 600V AC/DC, Single Conductor, Brown
Image of HBLMCAPBN Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Male Device Cap, For 300/400A, 600V AC/DC, Single Conductor, Brown

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Male Device Cap, For 300/400A, 600V AC/DC, Single Conductor, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMCAPBN

Heavy Duty Single Pole Industrial Grade Male Device Cap, for 300/400A, 600V AC/DC, Single Conductor

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Accessories
  • Male Device Cap

General

Catalog Number

HBLMCAPBN

Color

Brown

EU RoHS Indicator

No

Series

16 Series

Style

Male

Type

Protective Cap

UPC

783585112909

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1200