text.skipToContent text.skipToNavigation

HBLNCABN

by multiple brands 

Catalog ID: HBLNCABN

Single Pole Products, Non-Metallic Cover, Brown

Product Details

General

Color Brown
Series Series 16
Type Weather Protective Cover
UPC 783585539195

Electrical Ratings

Amperage Rating 400 A
Current / Amperage Rating 400 A
Voltage Rating Description 600V AC/250V DC

Logistics

Carton Quantity 25

Resources/Downloads