HUBBELL
Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Male-Male, Paralleling Tee, 300/400A 600V AC/DC, Single Conductor, Pre-Wired, Red
Image of HBLPTR Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Male-Male, Paralleling Tee, 300/400A 600V AC/DC, Single Conductor, Pre-Wired, Red

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Male-Male, Paralleling Tee, 300/400A 600V AC/DC, Single Conductor, Pre-Wired, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPTR

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female-Male-Male, Paralleling Tee, 300/400A 600V AC/DC, Single Conductor, Pre-Wired, Red

  • Industrial Grade
  • Female-Male-Male
  • Paralleling Tee

Standard Product

General

Application

High Ampacity

Catalog Number

HBLPTR

Color

Red

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated Body

Item Type

T-Fittings

Material

Brass and Elastomer

Number Of Pins

1) In, 2) Out- Male-Female-Female

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

16 Series

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - T's" and Tri-Taps
  • Tee and Tap Type - Paralleling "T" Fitting

Style

Paralleling Tee Femal-Male-Male

Type

Tees and 3-Fers

UPC

783585113159

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Current Rating

400 A

Voltage Rating Description

600V AC/DC

Wattage

360000

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 498 And UL1691

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Configuration

Number Of Pins

1) In, 2) Out- Male-Female-Female

Logistics

Carton Quantity

10