HUBBELL
Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, Red
Image of HBL400FR Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, Red

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL400FR

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, Red

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

General

Catalog Number

HBL400FR

Color

Red

EU RoHS Indicator

Yes

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - 2/0 to 4/0 AWG

Series

16 Series

Specifications

  • Base Compound - Thermoplastic Elastomer
  • Contact Material - Brass
  • Retaining Screw Material - Nylon

Style

Female

Type

Plugs

UPC

783585113760

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Operational

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - 2/0 to 4/0 AWG

Logistics

Carton Quantity

10

Pallet Quantity

1800